CAD model selection
SCHOLZ MECHANIK 8173
Company
SCHOLZ MECHANIK
Description
SM 1001 DIN 172 / ISO 4247 - Headed drill bushing - Headed drill bushing
Bill of material
SCHOLZ MECHANIK 8173
ARTNR
Article number
8173
CNSORDERNO
Order code
SM 1001A02.00X06
D1
Inner diameter D1
2.00 mm
D2
Outer diameter D2
5 mm
D3
Diameter D3
8 mm
L1
Length L1
6 mm
L2
Length L2
2.0 mm
L3
Length L3
1.00 mm
R
Radius R
1.0 mm
T1
Depth T1
0.01 mm
T2
Depth T2
0.03 mm
FORM
Form
A
MAT
material
special steel
OF
surface
hardened and ground
HRC
HRc
HRc 63±1
BEZ
Description
Headed drill bushing DIN 172 A
INFO
HTML
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models