CAD model selection
SCHOLZ MECHANIK 43444
Company
SCHOLZ MECHANIK
Description
SM 1000-03 - Bushing for eqaualization, aluminium - Bushing for equaliation, aluminium
Bill of material
SCHOLZ MECHANIK 43444
ARTNR
Article number
43444
CNSORDERNO
Order code
SM 1000-03 15X18X12AL
D1
Inner diameter D1
15 mm
D2
Outer diameter D2
18 mm
L
Length L
12 mm
L1
Length L1
5.0 mm
KG
Weight
0.002 kg
BEZ
Description
Bushing for equalisation
MAT
material
aluminium
OF
surface
passivated
INFO
HTML
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models