CAD model selection
SCHOLZ MECHANIK 31936
Company
SCHOLZ MECHANIK
Description
SM 1003-5 DIN 173 part 1 - clamping bushing - clamping bushing
Bill of material
SCHOLZ MECHANIK 31936
ARTNR
Article number
31936
CNSORDERNO
Order code
SM 1003-505.1X08.0
D12
Inner diameter D12
5.10 mm
L11
Length L11
3.0 mm
L13
Length L13
8.00 mm
D10
Diameter D10
13 mm
D11
Diameter D11
10 mm
E2
Length E2
13.2 mm
L12
Length L12
4 mm
R3
Radius R3
9.5 mm
HCS
hexagon socket had cap screws
M05 x 16
FB
For SM 1002-4 over... to...
00.0 - 06.0
KG
Weight
0.005 kg
MAT
material
steel, blackened
BEZ
Description
Clamoing bushings DIN 173 Teil 1 incl. screw DIN 912 SM 1291M05X16
INFO
HTML
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models