CAD model selection
SCHOLZ MECHANIK 30527
Company
SCHOLZ MECHANIK
Description
SM 1000-03 - Bushing for eqaualization, aluminium - Bushing for equaliation, aluminium
Bill of material
SCHOLZ MECHANIK 30527
ARTNR
Article number
30527
CNSORDERNO
Order code
SM 1000-03 10X18X12AL
D1
Inner diameter D1
10 mm
D2
Outer diameter D2
18 mm
L
Length L
12 mm
L1
Length L1
4.0 mm
KG
Weight
0.005 kg
BEZ
Description
Bushing for equalisation
MAT
material
aluminium
OF
surface
passivated
INFO
HTML
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models